Scegli la tua regione e lingua

Vai

Menu

PCIM Asia 2021 international exhibition and conference

It is our pleasure to invite you to the PCIM Asia 2021 exhibition and conference, which will take place in Shenzen, China, from 09-11 September 2021. Our booth location is – Hall 11, booth number A12.

During the PCIM, we will showcase our latest products, such as SiC 1.2 kV RoadPak, SiC 3.3 kV LinPak, BIGT StakPak, LoPak 1200 V 600 A and 1200 V 900 A, IGCT 3rd generation, BPM 60Pak.

Furthermore, there will be several technical papers, presented by Hitachi Energy experts in the PCIM conference or e-mobility forum.

We look forward to showing you our highlights and provide technical support and advice.

Hitachi-power-grids-pcim-asia-2021

PCIM Asia 2021

9 — 11,September 2021 inShenzhen, China