The hotfix rollup 20150923 for PCM600 2.6 is solving the following issues:
A potential error in IED user management functionality is causing PCM600 to write faulty IED user passwords to the relay. Due to that, the passwords which are stored on the IED do not match a particular user’s given password. The consequence of this bug is that a user cannot login to the relay any more.
A problem in Application configuration tool is causing duplicate inverter instances when importing application configuration template files.
This hotfix rollup includes also the previously released rollup/hotfixes for PCM600 2.6:
- Hotfix rollup 20150626
- Hotfix rollup 20150511
- Hotfix rollup 20140929
- Hotfix rollup 20140626
- Hotfix 20140130
Note: If the previously released hotfix rollup packages for PCM600 2.6 are already installed, then only the new hotfixes will be applied. If earlier released rollup/hotfixes for PCM600 2.6 has not been installed, then this rollup package will apply all the updates.
The rollup 20150923 for PCM600 2.6 is available via the PCM600 Update Manager. It contains the following file:
- PCM600 2.6 Rollup 20150923.exe
We recommend the installation of this Rollup 20150923 when using PCM600 2.6.
For more information, please contact your local Hitachi Energy representative.
Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience this causes.
Kind regards,