The LBOR-III switch is a manually operated, two position, load make or break, oil-immersed rotary switch. The LBOR-III switch is designed for use with distribution transformers (pad mounted or submersible) and self-contained distribution switchgear. The LBOR-III switch is designed to provide high reliability, strength, and operating current performance.
Load-break switch type LBOR
Product scope:
LBOR-III Power Rating:
- Power rating 300A, 38kV
- Mineral Oil
- Power rating 200A, 38kV
- Envirotemp™ FR3™ Oil
- Envirotemp™ FR3™ Oil
- Power rating 400A, 27kV
- Mineral & Envirotemp™ FR3™ Oils
Why Hitachi Energy?
- Proven robust design
- 100% accurate switch contacts engagement improves safety for workers
- Able to meet performance required by renewable energy applications
- Lead time four weeks or less
- Current rating through 400A
Envirotemp™, FR3™ are trademarks of Cargill Incorporated
Contact us
Submit your enquiry and we will contact you
Load-break switch type LBOR