GSBK is a dry resin impregnated transformer bushing intended for immersed oil-SF6 or oil-oil service and is available for voltages from 170 to 550 kV. Maximum rated current is 2500 A depending on conductor type.
GSBK can be installed at any angle from horizontal to vertical and is equipped with a 2 kV test tap; 20 kV test tap available upon request. Conductor arrangement can be either of draw rod or fixed bottom contact type.
Product scope
- Voltage: 170 - 550 kV
- Current: ≤ 2,500 A
- Technology: Resin impregnated paper (RIP)