选择您的地区和语言

菜单

Dead Tank Circuit Breakers for digital substations

A smart grid ready solution for use with IEC 61850 process bus communication

DTB for digital substations belongs to innovative high-voltage switchgear family of Hitachi Energy.

Hitachi Energy's DTB  can be equipped with Motor Drive (MD) and an intelligent local control cabinet, for smooth integration into substation automation systems using IEC 61850. MD brings the technology to continuously monitor the functions of the switchyard, whilst performing real-time simulation and diagnostics, allowing pro-active management of the life-cycle of the asset and remote service intervention.

For connection to the IEC 61850-9-2 process bus, non-conventional instrument transformers (NCITs) FOCS, ELK-CP14 or ELK-CP3 with merging units are used for sampled values for protection and metering. Alternatively, SAM600 stand-alone merging units can be connected to conventional current or voltage transformers of the PASS.
 

Applications

  • Bay protection and monitoring of digital substations

Why Hitachi Energy?

  • DTB is a widely installed product worldwide, protecting networks in many different climates and applications.
  • Delivered fully assembled and tested, energizes in 16 hours on-site
  • Modular design enables highly customizable solutions in a short manufacturing time
  • ABB offers a comprehensive portfolio of process and station bus compatible control and protection devices

Brief performance data

DTB for digital substations      
Encapsulation    Single phase
Rated voltage kV 145 145 170 170
Frequency Hz 50 60  50 60
Rated current A 3,150
Rated Breaking current kA 50 - 63 63 50 40
Rated power frequency withstand voltage kV 275 275  325 325
Lightning impulse withstand level – LIWL kV 650 650 750 750

联系我们

提交您的问题,我们将与您联系