选择您的地区和语言

菜单

Transformers for refining and petrochemicals

Hitachi Energy is a leading global manufacturer of transformers specifically designed to meet the requirements of oil and gas industry in refining, petrochemical and chemical applications.

Environmental, safety, reliability are some of the top challenges faced by the refining and downstream segment. To help address these concerns Hitachi Energy incorporates rigorous design, simulation and testing protocol when manufacturing its transformers. Liquid-filled transformers are available with natural and synthetic ester fluids to minimize environmental contamination and fire hazards because of its high flashpoint.  Traditional mineral oil is also available. 

Due to various harsh and sometimes caustic environments, transformer designs need meet various global and local certification requirements. Hitachi Energy transformers have compliance with the largest database of local certifications and design criteria.  These local design requirements cover a broad range such as control cabinets, bushing clearances, hazardous gas, and contamination containment.

Why Hitachi Energy?

  • High reliability performance ensured by using best production methods supported by global engineering design tools
  • Global platform - local production - local service and short delivery time
  • We have the largest components and accessories like bushings, transformer relays, and on-load tap changers that are certified to local design requirements
  • Available features such as CoreSense and CoreTec for intelligent real time remote asset monitoring and management

Our offering

power plant engineer for substation

联系我们

提交您的问题,我们将与您联系