选择您的地区和语言

菜单

RXMT - Relay with single dry-reed contacts

RXMT 1 is an auxiliary, dry-reed contact relay. It is used when sealed high-speed contacts are required. Due to the sealed encapsulated contact, it is suitable for highly corrosive atmospheres. It should not be positioned alongside relays with powerful magnets that may cause RXMT 1 to remain in the picked-up position.

RXMT 1 has 2 dc-supplied dry-reed relays, each with one make or break contact. The relay provides very fast operation - 1,5 ms. The burden is less than 1 W per relay.

Main Features:

  • Two low burden dry-reed relay elements
  • May be used in corrosive atmospheres
  • Pick-up time of less than 1,5 ms 

Get to know more

The power of one - Relion® 670 and 650 series