选择您的地区和语言

菜单

scada

e-mesh SCADA

具有智能可视化的分布式能源资产概述

简化的 SCADA 解决方案,用于监控和控制传统能源资产和可再生能源资产以及连接的负载。

日立能源 e-mesh SCADA 是一个内部设计和开发的 SCADA 平台,可确保优化控制和可靠地操作您的传统和可再生能源资产。它通过 e-mesh Control 系统实现各种能源之间的无缝集成和连接。它拥有直观且信息丰富的用户界面,可实现安全快速的实时操作。

e-mesh SCADA 基于日立能源的旗舰 SCADA 平台 MicroSCADA Pro,这是一个经得起未来考验的平台,因其可靠性、功能性和成本效益而备受业界推崇。e-mesh SCADA 库将从可再生能源发电机到电网的各种能源资产集成到一个自动化管理系统中以实现智能可视化。

e-mesh SCADA 提供了一个完整的系统,可实现连贯的工厂监控、诊断和控制。内置的历史记录功能有助于在安全的数据库中收集和存储各种类型的数据。该数据库旨在以高度的准确性和可靠性长期存档大量数据。该平台具有强大且灵活的网络安全功能,可与外部网络进行安全通信,并且符合多个工业事实上的通信标准。

如需了解更多信息,请下载我们的手册数据表

主要特点

  • 实时监控、控制和优化能源资产。
  • 具有智能可视化功能的各种能源概述
  • 易于扩展的可扩展平台
  • 由于生命周期成本低,因此具有成本效益
  • 它通过支持广泛的通信协议来保护您的投资
  • 标准接口,可无缝集成各种能源资产。

主要优势

  • 多年来实现的安全数据
  • 为系统操作员提供人体工程学可视化,以做出明智的决策
  • 最大限度地利用可再生能源以减少碳足迹
  • 用于特定应用程序修改的用户友好的工程工具
power plant engineer for substation

联系我们

提交您的问题,我们将与您联系

e-mesh™ SCADA

Overview of distributed energy assets with intelligent visualization
Simplified SCADA solution for monitor and control of traditional and renewable energy assets and connected loads.

Hitachi Energy e-mesh™ SCADA is an in-house designed and developed SCADA platform which ensures the optimized control and reliable operation of your traditional and renewable energy assets. It enables seamless integration and connectivity between various energy sources via e-mesh™ control system. It has an Intuitive and informative user interface that enables safe and fast real-time operations.

control room_AS142282556

e-mesh SCADA is based on Hitachi Energy's flagship SCADA platform MicroSCADA Pro which is future proof and highly regarded in the industry for its reliability, functionality, and cost-effectiveness. e-mesh SCADA library integrates various energy assets from renewable generators to the power grid into a single automated management system for intelligent visualization.

e-mesh SCADA provides a complete system for cohesive plant monitoring, diagnostics, and control. Inbuilt historian features help to collect and store various types of data in a secure database. The database is designed to archive a high volume of data over a long time with high accuracy & reliability. The platform has strong and resilient cybersecurity features for secure communication with external networks and complies with multiple industrial de facto communication standards.

For more information, please download our brochure and datasheet.

Key features

  • Real time monitoring, control and optimization of energy assets.
  • Overview of various energy sources with intelligent visualization
  • Scalable platform that is easily extendable
  • Cost effective due to its low life-cycle costs
  • It safeguards your investment with support to an extensive range of communication protocols
  • Standard interfaces for seamless integration of various energy assets.

Key Benefits

  • Safe data achieving over many years
  • Provides ergonomic visualization to system operator to make informed decision
  • Maximizes renewables utilization to reduce carbon footprint
  • User friendly engineering tools for application specific modifications