BEGIN:VCALENDAR
PRODID:-//Microsoft Corporation//Outlook 16.0 MIMEDIR//EN
VERSION:2.0
METHOD:REQUEST
X-MS-OLK-FORCEINSPECTOROPEN:TRUE
BEGIN:VTIMEZONE
TZID:W. Europe Standard Time
BEGIN:STANDARD
DTSTART:16011028T030000
RRULE:FREQ=YEARLY;BYDAY=-1SU;BYMONTH=10
TZOFFSETFROM:+0200
TZOFFSETTO:+0100
END:STANDARD
BEGIN:DAYLIGHT
DTSTART:16010325T020000
RRULE:FREQ=YEARLY;BYDAY=-1SU;BYMONTH=3
TZOFFSETFROM:+0100
TZOFFSETTO:+0200
END:DAYLIGHT
END:VTIMEZONE
BEGIN:VEVENT
ATTENDEE;CN="Supply Chain Management";RSVP=FALSE:mailto:supplychainmanageme
	nt@hitachienergy.com
ATTENDEE;CN="Andrejas Jerkovic";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;RSVP=F
	ALSE:mailto:andrejas.jerkovic@hitachienergy.com
ATTENDEE;CN="Armin Ploetz";RSVP=FALSE:mailto:armin.ploetz@hitachienergy.com
ATTENDEE;CN="Barbara Stolle-Amedick";RSVP=FALSE:mailto:barbara.stolle-amedi
	ck@hitachienergy.com
ATTENDEE;CN="Donato Scaccini";RSVP=FALSE:mailto:donato.scaccini@hitachiener
	gy.com
ATTENDEE;CN="Eric Varin";RSVP=FALSE:mailto:eric.varin@hitachienergy.com
ATTENDEE;CN="GA_SCM - All hands call";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;
	RSVP=FALSE:mailto:GA_SCM-Allhandscall@hitachienergy.com
ATTENDEE;CN="GLB-GRP-ALL SCM BU HV";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;RS
	VP=FALSE:mailto:glb-grp-all.scm.bu.hv@hitachienergy.com
ATTENDEE;CN=GLB-GRP-global_SCM_CSS_TTL;CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT
	;RSVP=FALSE:mailto:glb-grp-global_scm_css_ttl@hitachienergy.com
ATTENDEE;CN="GLB-GRP-TR SCM Community";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT
	;RSVP=FALSE:mailto:glb-grp-pgtr.scm.community@hitachienergy.com
ATTENDEE;CN="GLB-GRP-TR SCM Townhall";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;
	RSVP=FALSE:mailto:glb-grp-pgtr.scm.townhall@hitachienergy.com
ATTENDEE;CN="Global Trade Team";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;RSVP=F
	ALSE:mailto:GlobalTradeTeam@hitachienergy.com
ATTENDEE;CN="Manuel Formis";RSVP=FALSE:mailto:manuel.formis@hitachienergy.c
	om
ATTENDEE;CN="Nikolaus Gaebler";RSVP=FALSE:mailto:nikolaus.gaebler@hitachien
	ergy.com
ATTENDEE;CN="Roy De Borja";CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;RSVP=FALSE:
	mailto:roy.de-borja@hitachienergy.com
ATTENDEE;CN="Salvatore Alimentato";RSVP=FALSE:mailto:salvatore.alimentato@h
	itachienergy.com
ATTENDEE;CN="SCM & TTL - All Employees";CUTYPE=RESOURCE;ROLE=NON-PARTICIPAN
	T;RSVP=FALSE:mailto:scm_and_ttl_all_employees@hitachienergy.com
ATTENDEE;CN=!GLB_PG_PGGI_SCM;CUTYPE=RESOURCE;ROLE=NON-PARTICIPANT;RSVP=FALS
	E:mailto:sg.pggi.scm.employees@hitachienergy.com
ATTENDEE;CN="Anel Sahinpasic1";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:anel.
	sahinpasic1@hitachienergy.com
ATTENDEE;CN="Paulo Martoneto";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:paulov
	.martoneto@hitachienergy.com
ATTENDEE;CN="Andres Alvarado";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:andres
	.alvarado@hitachienergy.com
ATTENDEE;CN="Carlos Santiago";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:carlos
	.santiago@hitachienergy.com
ATTENDEE;CN="Guilherme Silva";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:guilhe
	rme.silva@hitachienergy.com
ATTENDEE;CN="Paolo Davi";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:paolo.davi@
	hitachienergy.com
ATTENDEE;CN="Cesar Quijano";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:cesar.qu
	ijano@hitachienergy.com
ATTENDEE;CN="Juan-Carlos Laso";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:juan-
	carlos.laso@hitachienergy.com
ATTENDEE;CN="Marie E Eriksson";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:marie
	.e.eriksson@hitachienergy.com
ATTENDEE;CN="Luca De Anna";ROLE=OPT-PARTICIPANT;RSVP=FALSE:mailto:luca.de_a
	nna@hitachienergy.com
CLASS:PUBLIC
CREATED:20250505T094739Z
DESCRIPTION:Issued to all SCM & TTL community globally\n\nFeel free to forw
	ard this invitation\n\n \n\n \n\n\n\n	\n \n\n \n\nSCM & TTL Roadshow - Ope
	ning Ceremony\n\n“Cultivating our Garden – Optimizing & Harvesting”\
	n\n \n\n\n\n \n\nDear colleagues\,\n\n \n\nWe are happy to invite you to t
	he SCM & TTL Roadshow 2025.\n\n \n\nThis year’s Roadshow carries the the
	me: “Cultivating our Garden – Optimizing & Harvesting”\n\n \n\nLike 
	 last year <https://hitachipowergrids.sharepoint.com/:f:/r/sites/PGSCM/Com
	munications/SCM%20Town%20Halls/2024/SCM%20%26%20TTL%20Roadshow%202024?csf=
	1&web=1&e=1vSoGE> \, the Roadshow 2025 will be held mostly in hybrid mode 
	(on-site + MS Teams).\n\n \n\nThis invitation will be updated with an even
	t location and topic agenda prior to the session. \n\n \n\nFor questions i
	n advance\, ideas or topic wishes\, please contact SCM & TTL Communication
	s <mailto:supplychainmanagement@hitachienergy.com> .\n\n \n\nVisit our Roa
	dshow 2025 intranet page <https://inside.hitachienergy.com/what-you-need-f
	or-your-work/supply-chain-management/the-scm-roadshow-2025>  for more deta
	ils & information.\n\n \n\nWe look forward to welcoming you at this year
	’s events! 😊\n\n  \n\nKind regards\,\n\n \n\nSCM & TTL Communicatio
	ns \n\n____________________________________________________________ \n\nMi
	crosoft Teams Need help? <https://eur04.safelinks.protection.outlook.com/?
	url=https%3A%2F%2Faka.ms%2FJoinTeamsMeeting%3Fomkt%3Den-US&data=05%7C02%7C
	roy.de-borja%40hitachienergy.com%7Ce803c476c888424ccad908dd87239f13%7C7831
	e6d9dc6c4cd19ec61dc2b4133195%7C0%7C0%7C638815309521850580%7CUnknown%7CTWFp
	bGZsb3d8eyJFbXB0eU1hcGkiOnRydWUsIlYiOiIwLjAuMDAwMCIsIlAiOiJXaW4zMiIsIkFOIj
	oiTWFpbCIsIldUIjoyfQ%3D%3D%7C0%7C%7C%7C&sdata=RT1W3i80jIt3fdfdZ3DH6dHNwrqr
	nm0HTQqnAJ40jig%3D&reserved=0>  \n\nJoin the meeting now <https://teams.mi
	crosoft.com/l/meetup-join/19%3ameeting_MjY2YTgyODAtODJkMC00NWZhLWIzYmEtZTV
	jY2M1ZmZlMGM3%40thread.v2/0?context=%7b%22Tid%22%3a%227831e6d9-dc6c-4cd1-9
	ec6-1dc2b4133195%22%2c%22Oid%22%3a%223527aa19-d081-4587-8b8a-355feb531637%
	22%7d>  \n\nMeeting ID: 365 683 449 219 0 \n\nPasscode: iZ9Am62f \n\n_____
	___________________________\n\nFor organizers: Meeting options <https://te
	ams.microsoft.com/meetingOptions/?organizerId=3527aa19-d081-4587-8b8a-355f
	eb531637&tenantId=7831e6d9-dc6c-4cd1-9ec6-1dc2b4133195&threadId=19_meeting
	_MjY2YTgyODAtODJkMC00NWZhLWIzYmEtZTVjY2M1ZmZlMGM3@thread.v2&messageId=0&la
	nguage=en-US>  \n\n_______________________________________________________
	_________________________ \n\n \n\n \n\n\n\n \n\n
DTEND;TZID="W. Europe Standard Time":20250901T150000
DTSTAMP:20250429T134201Z
DTSTART;TZID="W. Europe Standard Time":20250901T140000
LAST-MODIFIED:20250505T094739Z
LOCATION:Microsoft Teams Meeting
ORGANIZER;CN="Supply Chain Management":mailto:supplychainmanagement@hitachi
	energy.com
PRIORITY:5
SEQUENCE:0
SUMMARY:SCM & TTL Roadshow - Opening Ceremony
TRANSP:OPAQUE
UID:040000008200E00074C5B7101A82E008000000007D4060730CB9DB01000000000000000
	0100000008CF5D32B25B2734FB0736838BDD81A25
X-ALT-DESC;FMTTYPE=text/html:<html><head>\n<meta name="Generator" content="
	Microsoft Word 15 (filtered medium)">\n<style>\n<!--\n@font-face\n	{font-f
	amily:"Cambria Math"}\n@font-face\n	{font-family:Calibri}\n@font-face\n	{f
	ont-family:Verdana}\n@font-face\n	{font-family:Aptos}\n@font-face\n	{font-
	family:"Segoe UI"}\n@font-face\n	{font-family:"Hitachi Sans"}\np.MsoNormal
	\, li.MsoNormal\, div.MsoNormal\n	{margin:0in\;\n	font-size:12.0pt\;\n	fon
	t-family:"Aptos"\,sans-serif}\na:link\, span.MsoHyperlink\n	{color:#467886
	\;\n	text-decoration:underline}\nspan.MsoSmartlink\n	{color:blue\;\n	backg
	round:#F3F2F1\;\n	text-decoration:underline}\nspan.EmailStyle17\n	{font-fa
	mily:"Verdana"\,sans-serif\;\n	color:black\;\n	font-weight:normal\;\n	font
	-style:normal}\nspan.me-email-text\n	{}\nspan.me-email-text-secondary\n	{}
	\n.MsoChpDefault\n	{}\n@page WordSection1\n	{margin:1.0in 1.0in 1.0in 1.0i
	n}\ndiv.WordSection1\n	{}\n-->\n</style>\n</head>\n<body lang="EN-US" link
	="#467886" vlink="#96607D" style="word-wrap:break-word">\n<div class="Word
	Section1">\n<p class="MsoNormal"><b><span style="font-size:9.0pt\; font-fa
	mily:&quot\;Hitachi Sans&quot\;">Issued to all SCM &amp\; TTL community gl
	obally</span></b></p>\n<p class="MsoNormal"><span style="font-size:9.0pt\;
	 font-family:&quot\;Hitachi Sans&quot\;">Feel free to forward this invitat
	ion</span><span style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&
	quot\;"></span></p>\n<p class="MsoNormal"><span style="font-size:11.0pt\; 
	font-family:&quot\;Hitachi Sans&quot\;">&nbsp\;</span></p>\n<p class="MsoN
	ormal"><span style="font-size:11.0pt\; font-family:&quot\;Arial&quot\;\,sa
	ns-serif">&nbsp\;</span><span style="font-size:11.0pt"></span></p>\n<div a
	lign="center">\n<table class="MsoNormalTable" border="0" cellspacing="0" c
	ellpadding="0" width="699" style="width:524.5pt\; border-collapse:collapse
	">\n<tbody>\n<tr>\n<td width="699" valign="top" style="width:524.5pt\; pad
	ding:0in 5.4pt 0in 5.4pt">\n<p class="MsoNormal" align="right" style="text
	-align:right"><span style="font-family:&quot\;Verdana&quot\;\,sans-serif">
	<img data-imagetype="AttachmentByCid" data-imageerror="AttNotFound" src="c
	id:image001.png@01DBB91D.333D3100" originalsrc="cid:image001.png@01DBB91D.
	333D3100" width="175" height="38" id="Picture_x0020_1689208700" style="wid
	th:1.8229in\; height:.3958in"></span><span style="font-size:11.0pt"></span
	></p>\n</td>\n</tr>\n<tr style="height:3.0pt">\n<td width="699" valign="to
	p" style="width:524.5pt\; padding:0in 5.4pt 0in 5.4pt\; height:3.0pt">\n</
	td>\n</tr>\n<tr>\n<td width="699" valign="top" style="width:524.5pt\; padd
	ing:0in 5.4pt 0in 5.4pt">\n<p class="MsoNormal"><span style="font-size:11.
	0pt\; font-family:&quot\;Arial&quot\;\,sans-serif\; color:#1F497D">&nbsp\;
	</span><span style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quo
	t\;"></span></p>\n<p class="MsoNormal"><span style="font-size:11.0pt\; fon
	t-family:&quot\;Hitachi Sans&quot\;\; color:#1F497D">&nbsp\;</span><span s
	tyle="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;"></span></
	p>\n<p class="MsoNormal" style="line-height:115%"><b><span style="font-siz
	e:23.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sans&quot\;\; col
	or:black">SCM &amp\; TTL Roadshow - Opening Ceremony</span></b></p>\n<p cl
	ass="MsoNormal" style="line-height:115%"><span style="font-size:20.0pt\; l
	ine-height:115%\; font-family:&quot\;Hitachi Sans&quot\;\; color:black">
	“Cultivating our Garden – Optimizing &amp\; Harvesting”</span></p>\n
	<p class="MsoNormal"><span style="font-size:9.0pt\; font-family:&quot\;Hit
	achi Sans&quot\;">&nbsp\;</span></p>\n<p class="MsoNormal"><span style="fo
	nt-size:11.0pt\; font-family:&quot\;Arial&quot\;\,sans-serif"><img data-im
	agetype="AttachmentByCid" data-imageerror="AttNotFound" src="cid:image002.
	jpg@01DBB91D.333D3100" originalsrc="cid:image002.jpg@01DBB91D.333D3100" wi
	dth="681" height="379" id="_x0000_i1032" style="width:7.0937in\; height:3.
	9479in"></span><span style="font-size:11.0pt"></span></p>\n<p class="MsoNo
	rmal"><span style="font-size:11.0pt\; font-family:&quot\;Arial&quot\;\,san
	s-serif">&nbsp\;</span><span style="font-size:11.0pt"></span></p>\n<p clas
	s="MsoNormal"><span style="font-size:11.0pt\; font-family:&quot\;Hitachi S
	ans&quot\;">Dear colleagues\,</span></p>\n<p class="MsoNormal"><span style
	="font-size:10.0pt\; font-family:&quot\;Hitachi Sans&quot\;\; color:black"
	>&nbsp\;</span><span style="font-size:11.0pt\; font-family:&quot\;Hitachi 
	Sans&quot\;"></span></p>\n<p class="MsoNormal"><span style="font-size:11.0
	pt\; font-family:&quot\;Hitachi Sans&quot\;\; color:black">We are happy to
	 invite you to the\n<b>SCM &amp\; TTL Roadshow 2025</b>.</span></p>\n<p cl
	ass="MsoNormal"><span style="font-size:11.0pt\; font-family:&quot\;Hitachi
	 Sans&quot\;\; color:black">&nbsp\;</span></p>\n<p class="MsoNormal"><span
	 style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;\; color:
	black">This year’s Roadshow carries the theme:\n<b>“Cultivating our Ga
	rden – Optimizing &amp\; Harvesting”</b></span></p>\n<p class="MsoNorm
	al"><span style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;
	\; color:black">&nbsp\;</span><span style="font-size:11.0pt\; font-family:
	&quot\;Hitachi Sans&quot\;"></span></p>\n<p class="MsoNormal"><span style=
	"font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;">Like\n<span st
	yle="color:red"><a href="https://hitachipowergrids.sharepoint.com/:f:/r/si
	tes/PGSCM/Communications/SCM%20Town%20Halls/2024/SCM%20%26%20TTL%20Roadsho
	w%202024?csf=1&amp\;web=1&amp\;e=1vSoGE"><span class="MsoSmartlink"><span 
	style="color:red\; text-decoration:none"><img data-imagetype="AttachmentBy
	Cid" data-imageerror="AttNotFound" src="cid:image003.png@01DBB91D.333D3100
	" originalsrc="cid:image003.png@01DBB91D.333D3100" border="0" width="16" h
	eight="16" id="Picture_x0020_2" alt="​Folder icon" style="width:.1666in\
	; height:.1666in"></span></span><span class="MsoSmartlink"><span style="co
	lor:red">&nbsp\;last\n year</span></span></a></span>\, the Roadshow 2025 w
	ill be held mostly in hybrid mode (on-site + MS Teams).</span></p>\n<p cla
	ss="MsoNormal"><span style="font-size:11.0pt\; font-family:&quot\;Hitachi 
	Sans&quot\;">&nbsp\;</span></p>\n<p class="MsoNormal"><span style="font-si
	ze:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;\; color:black">This inv
	itation will be updated with an event location and topic agenda prior to t
	he session.</span><span style="font-size:11.0pt\; font-family:&quot\;Hitac
	hi Sans&quot\;">\n<span style="color:black"></span></span></p>\n<p class="
	MsoNormal"><span style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans
	&quot\;">&nbsp\;</span></p>\n<p class="MsoNormal" style="line-height:115%"
	><span style="font-size:11.0pt\; line-height:115%\; font-family:&quot\;Hit
	achi Sans&quot\;\; color:black">For questions in advance\, ideas or topic 
	wishes\, please contact\n</span><span style="font-size:11.0pt\; line-heigh
	t:115%\; font-family:&quot\;Hitachi Sans&quot\;\; color:red"><a href="mail
	to:supplychainmanagement@hitachienergy.com"><span style="color:red">SCM &a
	mp\; TTL Communications</span></a></span><span style="font-size:11.0pt\; l
	ine-height:115%\; font-family:&quot\;Hitachi Sans&quot\;\; color:black">.<
	/span></p>\n<p class="MsoNormal" style="line-height:115%"><span style="fon
	t-size:11.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sans&quot\;\
	; color:black">&nbsp\;</span></p>\n<p class="MsoNormal" style="line-height
	:115%"><span style="font-size:11.0pt\; line-height:115%\; font-family:&quo
	t\;Hitachi Sans&quot\;\; color:black">Visit our Roadshow 2025</span><span 
	style="font-size:11.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sa
	ns&quot\;\; color:red">\n<a href="https://inside.hitachienergy.com/what-yo
	u-need-for-your-work/supply-chain-management/the-scm-roadshow-2025">\n<spa
	n style="color:red">intranet page</span></a></span><span style="font-size:
	11.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sans&quot\;\; color
	:black"> for more details &amp\; information.</span><span style="font-size
	:11.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sans&quot\;"></spa
	n></p>\n<p class="MsoNormal" style="line-height:115%"><span style="font-si
	ze:11.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sans&quot\;">&nb
	sp\;</span></p>\n<p class="MsoNormal" style="line-height:115%"><span style
	="font-size:11.0pt\; line-height:115%\; font-family:&quot\;Hitachi Sans&qu
	ot\;">We look forward to welcoming you at this year’s events!\n</span><s
	pan style="font-size:11.0pt\; line-height:115%\; font-family:&quot\;Segoe 
	UI Emoji&quot\;\,sans-serif">😊</span><span style="font-size:11.0pt\; 
	line-height:115%\; font-family:&quot\;Hitachi Sans&quot\;"></span></p>\n<p
	 class="MsoNormal"><span style="font-size:11.0pt\; font-family:&quot\;Hita
	chi Sans&quot\;\; color:black">&nbsp\;&nbsp\;</span><span style="font-size
	:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;"></span></p>\n<p class="M
	soNormal"><span style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&
	quot\;\; color:black">Kind regards\,</span><span style="font-size:11.0pt\;
	 font-family:&quot\;Hitachi Sans&quot\;"></span></p>\n<p class="MsoNormal"
	><span style="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;\; 
	color:black">&nbsp\;</span><span style="font-size:11.0pt\; font-family:&qu
	ot\;Hitachi Sans&quot\;"></span></p>\n<p class="MsoNormal" style="line-hei
	ght:115%"><span style="font-size:11.0pt\; line-height:115%\; font-family:&
	quot\;Hitachi Sans&quot\;\; color:black">SCM &amp\; TTL Communications\n</
	span><span style="font-size:11.0pt\; line-height:115%\; font-family:&quot\
	;Hitachi Sans&quot\;"></span></p>\n<p class="MsoNormal"><span style="font-
	size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;\; color:#5F5F5F">____
	________________________________________________________</span><span style
	="font-size:11.0pt\; font-family:&quot\;Hitachi Sans&quot\;">\n</span></p>
	\n<p class="MsoNormal" style="line-height:150%"><span class="me-email-text
	"><b><span style="font-size:18.0pt\; line-height:150%\; font-family:&quot\
	;Hitachi Sans&quot\;\; color:#242424">Microsoft Teams</span></b></span><sp
	an style="font-family:&quot\;Hitachi Sans&quot\;\; color:#242424">\n<a hre
	f="https://eur04.safelinks.protection.outlook.com/?url=https%3A%2F%2Faka.m
	s%2FJoinTeamsMeeting%3Fomkt%3Den-US&amp\;data=05%7C02%7Croy.de-borja%40hit
	achienergy.com%7Ce803c476c888424ccad908dd87239f13%7C7831e6d9dc6c4cd19ec61d
	c2b4133195%7C0%7C0%7C638815309521850580%7CUnknown%7CTWFpbGZsb3d8eyJFbXB0eU
	1hcGkiOnRydWUsIlYiOiIwLjAuMDAwMCIsIlAiOiJXaW4zMiIsIkFOIjoiTWFpbCIsIldUIjoy
	fQ%3D%3D%7C0%7C%7C%7C&amp\;sdata=RT1W3i80jIt3fdfdZ3DH6dHNwrqrnm0HTQqnAJ40j
	ig%3D&amp\;reserved=0" originalsrc="https://aka.ms/JoinTeamsMeeting?omkt=e
	n-US"><span style="font-size:10.5pt\; line-height:150%\; color:#5B5FC7">Ne
	ed help?</span></a>\n</span></p>\n<p class="MsoNormal" style="line-height:
	150%"><span style="font-family:&quot\;Hitachi Sans&quot\;\; color:#242424"
	><a href="https://teams.microsoft.com/l/meetup-join/19%3ameeting_MjY2YTgyO
	DAtODJkMC00NWZhLWIzYmEtZTVjY2M1ZmZlMGM3%40thread.v2/0?context=%7b%22Tid%22
	%3a%227831e6d9-dc6c-4cd1-9ec6-1dc2b4133195%22%2c%22Oid%22%3a%223527aa19-d0
	81-4587-8b8a-355feb531637%22%7d" title="Meeting join link"><b><span style=
	"font-size:15.0pt\; line-height:150%\; color:#5B5FC7">Join\n the meeting n
	ow</span></b></a> </span></p>\n<p class="MsoNormal" style="line-height:150
	%"><span class="me-email-text-secondary"><span style="font-size:10.5pt\; l
	ine-height:150%\; font-family:&quot\;Hitachi Sans&quot\;\; color:#616161">
	Meeting ID:\n</span></span><span class="me-email-text"><span style="font-s
	ize:10.5pt\; line-height:150%\; font-family:&quot\;Hitachi Sans&quot\;\; c
	olor:#242424">365 683 449 219 0</span></span><span style="font-family:&quo
	t\;Hitachi Sans&quot\;\; color:#242424">\n</span></p>\n<p class="MsoNormal
	" style="line-height:150%"><span class="me-email-text-secondary"><span sty
	le="font-size:10.5pt\; line-height:150%\; font-family:&quot\;Hitachi Sans&
	quot\;\; color:#616161">Passcode:\n</span></span><span class="me-email-tex
	t"><span style="font-size:10.5pt\; line-height:150%\; font-family:&quot\;H
	itachi Sans&quot\;\; color:#242424">iZ9Am62f</span></span><span style="fon
	t-family:&quot\;Hitachi Sans&quot\;\; color:#242424">\n</span></p>\n<div c
	lass="MsoNormal" align="center" style="text-align:center\; line-height:150
	%">\n<span style="font-family:&quot\;Hitachi Sans&quot\;\; color:#242424">
	\n<hr size="1" width="100%" align="center">\n</span></div>\n<p class="MsoN
	ormal" style="line-height:150%"><span class="me-email-text-secondary"><spa
	n style="font-size:10.5pt\; line-height:150%\; font-family:&quot\;Hitachi 
	Sans&quot\;\; color:#616161">For organizers:\n</span></span><span style="f
	ont-family:&quot\;Hitachi Sans&quot\;\; color:#242424"><a href="https://te
	ams.microsoft.com/meetingOptions/?organizerId=3527aa19-d081-4587-8b8a-355f
	eb531637&amp\;tenantId=7831e6d9-dc6c-4cd1-9ec6-1dc2b4133195&amp\;threadId=
	19_meeting_MjY2YTgyODAtODJkMC00NWZhLWIzYmEtZTVjY2M1ZmZlMGM3@thread.v2&amp\
	;messageId=0&amp\;language=en-US"><span style="font-size:10.5pt\; line-hei
	ght:150%\; color:#5B5FC7">Meeting\n options</span></a> </span></p>\n<p cla
	ss="MsoNormal"><span style="font-size:11.0pt\; font-family:&quot\;Calibri&
	quot\;\,sans-serif\; color:#5F5F5F">______________________________________
	__________________________________________</span><span style="font-size:11
	.0pt\; font-family:&quot\;Calibri&quot\;\,sans-serif">\n</span><span style
	="font-size:11.0pt"></span></p>\n<p class="MsoNormal"><span style="font-si
	ze:11.0pt\; font-family:&quot\;Arial&quot\;\,sans-serif\; color:black">&nb
	sp\;</span><span style="font-size:11.0pt"></span></p>\n<p class="MsoNormal
	"><span style="font-size:11.0pt\; font-family:&quot\;Arial&quot\;\,sans-se
	rif\; color:black">&nbsp\;</span><span style="font-size:11.0pt"></span></p
	>\n<p class="MsoNormal" align="right" style="text-align:right"><span style
	="font-size:11.0pt\; font-family:&quot\;Arial&quot\;\,sans-serif\; color:b
	lack"><img data-imagetype="AttachmentByCid" data-imageerror="AttNotFound" 
	src="cid:image004.png@01DBB91D.333D3100" originalsrc="cid:image004.png@01D
	BB91D.333D3100" border="0" width="168" height="23" id="Picture_x0020_12" s
	tyle="width:1.75in\; height:.2395in"></span><span style="font-size:11.0pt"
	></span></p>\n</td>\n</tr>\n</tbody>\n</table>\n</div>\n<p class="MsoNorma
	l"><span style="font-size:11.0pt">&nbsp\;</span></p>\n</div>\n</body>\n</h
	tml>\n
X-MICROSOFT-CDO-BUSYSTATUS:TENTATIVE
X-MICROSOFT-CDO-IMPORTANCE:1
X-MICROSOFT-CDO-INTENDEDSTATUS:BUSY
X-MICROSOFT-DISALLOW-COUNTER:TRUE
X-MS-OLK-APPTLASTSEQUENCE:0
X-MS-OLK-APPTSEQTIME:20250429T134201Z
BEGIN:VALARM
TRIGGER:-PT15M
ACTION:DISPLAY
DESCRIPTION:Reminder
END:VALARM
END:VEVENT
END:VCALENDAR
