AC bushings type AirRIP®/RTKF
AirRIP® outdoor transformer bushings are the product of a sophisticated design using a small number of components: an insulating body, main flange, insulator shell, and current conductor.
They are produced in a wide variety of designs and thus can easily fulfill specific customer requirements.
AirRIP® bushings are completely dry, explosion-proof, and fire-resistant, allowing high application temperatures.
- Partial discharge-free up to double service voltage
- High temperature resistance (class E, 120 °C)
- Low dielectric losses (tan δ ≤ 0.40 %)
- High flexural strength - ‘heavy load’ according to IEC 60137 (2017)
- Completely dry bushing results in no oil spills and no explosion risk
- No maintenance or constant monitoring necessary
- Transport and storage is possible in all positions
- Flexible design allows for adaptation to different customer needs and transformer requirements.
Product scope:
- Voltage: 24 - 550 kV
- Current: ≤ 5000 A
- Technology: Resin impregnated paper (RIP)
Related offering
Something caught your eye?
Our sales team will get in touch with you