Selecciona tu región e idioma

Menú

The main insulation of the bushing is a core of solid insulation resin-impregnated paper (RIP) with condenser layers for field control. This material complies entirely with modern requirements for a high-quality insulation system, particularly regarding partial discharge behavior.​
 

Product scope:

  • Voltage: 245 - 550 kV
  • Current: ≤ 4000 A
  • Technology: Resin impregnated paper (RIP)
Type T bushing

¿Algo le llamó la atención?

Nuestro equipo de ventas se contactará con usted