Type T™ bushings are a versatile condenser type design. Designs are available for both vertical and horizontal mounting as well as high temperature applications. The high temperature design is thermally enhanced to operate properly when the bushing is applied inside of the high temperature environment of non-ventilated bus duct. These bushings meet the requirements of the appropriate IEEE standards. Type T bushings are available in voltage ratings from 25 kV to 46 kV and current ratings from 400 to 21,500 amperes.
AC bushings type T
Product scope
Voltage: 15 - 46 kV
Current: ≤ 21,500 A
Technology: Oil impregnated paper (OIP)
Contact us
Submit your enquiry and we will contact you