Choisissez votre région et votre langue

Menu

AC bushings type GOB

GOB is an oil impregnated transformer bushing for oil-air application, for voltages from 52 to 300 kV with a maximum rated current of 1,250 A.

All models are equipped with a 2 kV test tap and the conductor arrangement can be either of draw lead or solid rod type. The GOB can be installed with an inclination of up to 45° from the vertical without any special precautions.

Product scope:

Voltage: 52 - 300 kV
Current: ≤ 1,250 A
Technology: Oil impregnated paper (OIP) with porcelain insulator

Why Hitachi Energy?

  • An unsurpassed low complexity with few parts reduces the risk of failure
  • Test criteria and margins exceeding international standards
  • Design concept proven since 1967 with a long and reliable history.
  • Available 3D models make it easy to incorporate the bushing for design optimization
  • The most installed bushing in the world

Get to know more

Document title
ID
Product information
Technical guide
1ZSE 2750-102
Installation and maintenance guide
2750 515-12
GOB with valve connection on mounting flange 2750 516-11
General information  
Ordering data form (.doc format)
Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail.
1ZSC 2750-119
Bushing diagnosis and conditioning 2750 515-142
Bushing oil 2750 515-84
Dissipation factor over the main insulation on high voltage bushings
2750 515-150
Electrical routine testing of high voltage bushings
2750 515-148
Gaskets in ABB oil impregnated bushings
2152 4016-3
Seismic calculations on ABB bushings mounted on a transformer tank cover
2750 515-88
Epoxy jointed porcelain
2750 514-24
   

Pro/E models
Pro/E models (compressed zip file)

Dimension drawings - Bushings without oil level gauge          
Type designation Lightning impulse (kV) Rated current (A) Space for current transformer (m) Bushing Link to document
GOB 250 - 800 - 0 250 800 0 LF 123 013-K, -L 2751 369-109
        LF 123 013-M, -N 2751 369-110
GOB 250 - 800 - 0.3 250 800 0.3 LF 123 015-K, -L 2751 369-111
        LF 123 015-M, -N 2751 369-112
GOB 250 - 800 - 0.5 250 800 0.5 LF 123 083-K, -L 2751 369-113
        LF 123 083-M, -N 2751 369-114
GOB 250 - 1250 - 0 250 1250 0 LF 123 017-K, -L 2751 369-115
        LF 123 017-M, -N 2751 369-116
GOB 250 - 1250 - 0.3 250 1250 0.3 LF 123 019-K, -L 2751 369-117
        LF 123 019-M, -N 2751 369-118
GOB 250 - 1250 - 0.5 250 1250 0.5 LF 123 085-K, -L 2751 369-119
        LF 123 085-M, -N 2751 369-120
GOB 325 - 800 - 0 325 800 0 LF 123 025-K, -L 2751 369-121
        LF 123 025-M, -N 2751 369-122
GOB 325 - 800 - 0.3 325 800 0.3 LF 123 027-K, -L 2751 369-123
        LF 123 027-M, -N 2751 369-124
GOB 325 - 800 - 0.5 325 800 0.5 LF 123 089-K, -L 2751 369-125
        LF 123 089-M, -N 2751 369-126
GOB 380 - 800 - 0 380 800 0 LF 123 037-K, -L 2751 369-127
        LF 123 037-M, -N 2751 369-128
GOB 380 - 800 - 0.3 380 800 0.3 LF 123 039-K, -L 2751 369-129
        LF 123 039-M, -N 2751 369-130
GOB 380 - 800 - 0.5 380 800 0.5 LF 123 095-K, -L 2751 369-131
        LF 123 095-M, -N 2751 369-132
GOB 380 - 1250 - 0 380 1250 0 LF 123 041-K, -L 2751 369-133
        LF 123 041-M, -N 2751 369-134
GOB 380 - 1250 - 0.3 380 1250 0.3 LF 123 043-K, -L 2751 369-135
        LF 123 043-M, -N 2751 369-136
GOB 380 - 1250 - 0.5 380 1250 0.5 LF 123 097-K, -L 2751 369-137
        LF 123 097-M, -N 2751 369-138
GOB 450 - 800 - 0 450 800 0 LF 123 049-K, -L 2751 369-139
        LF 123 049-M, -N 2751 369-140
GOB 450 - 800 - 0.3 450 800 0.3 LF 123 051-K, -L 2751 369-141
        LF 123 051-M, -N 2751 369-142
GOB 450 - 800 - 0.5 450 800 0.5 LF 123 053-K, -L 2751 369-143
        LF 123 053-M, -N 2751 369-144
GOB 550 - 800 - 0.1 550 800 0.1 LF 123 061-K, -L 2751 369-145
        LF 123 061-M, -N 2751 369-146
GOB 550 - 800 - 0.3 550 800 0.3 LF 123 063-K, -L 2751 369-147
        LF 123 063-M, -N 2751 369-148
GOB 550 - 800 - 0.5 550 800 0.5 LF 123 107-K, -L 2751 369-149
        LF 123 107-M, -N 2751 369-150
GOB 550 - 1250 - 0.1 550 1250 0.1 LF 123 065-K, -L 2751 369-151
        LF 123 065-M, -N 2751 369-152
GOB 550 - 1250 - 0.3 550 1250 0.3 LF 123 067-K, -L 2751 369-153
        LF 123 067-M, -N 2751 369-154
GOB 550 - 1250 - 0.5 550 1250 0.5 LF 123 109-K, -L 2751 369-155
        LF 123 109-M, -N 2751 369-156
GOB 650 - 1250 - 0.15 650 1250 0.15 LF 123 073-K, -L 2751 369-157
        LF 123 073-M, -N 2751 369-158
GOB 650 - 1250 - 0.3 650 1250 0.3 LF 123 075-K, -L 2751 369-159
        LF 123 075-M, -N 2751 369-160
GOB 650 - 1250 - 0.5 650 1250 0.5 LF 123 113-K, -L 2751 369-161
        LF 123 113-M, -N 2751 369-162
GOB 750 - 1250 - 0.2 750 1250 0.2 LF 123 077-K, -L 2751 369-163
        LF 123 077-M, -N 2751 369-164
GOB 750 - 1250 - 0.3 750 1250 0.3 LF 123 078-K, -L 2751 369-165
        LF 123 078-M, -N 2751 369-166
GOB 750 - 1250 - 0.5 750 1250 0.5 LF 123 079-K, -L 2751 369-167
        LF 123 079-M, -N 2751 369-168

Dimension drawings - Bushings with oil level gauge



Type designation

Lightning impulse
(kV)

Rated current
(A)

Space for current transformer
(m)

Bushing

Link to document

GOB 250 - 800 - 0

250

800

0

LF 123 171-K, -L

2751 369-169





LF 123 171-M, -N

2751 369-170

GOB 250 - 800 - 0.3

250

800

0.3

LF 123 173-K, -L

2751 369-171





LF 123 173-M, -N

2751 369-172

GOB 250 - 800 - 0.5

250

800

0.5

LF 123 175-K, -L

2751 369-173





LF 123 175-M, -N

2751 369-174

GOB 250 - 1250 - 0

250

1250

0

LF 123 167-K, -L

2751 369-175





LF 123 167-M, -N

2751 369-176

GOB 250 - 1250 - 0.3

250

1250

0.3

LF 123 168-K, -L

2751 369-177





LF 123 168-M, -N

2751 369-178

GOB 250 - 1250 - 0.5

250

1250

0.5

LF 123 169-K, -L

2751 369-179





LF 123 169-M, -N

2751 369-180

GOB 325 - 800 - 0

325

800

0

LF 123 177-K, -L

2751 369-181





LF 123 177-M, -N

2751 369-182

GOB 325 - 800 - 0.3

325

800

0.3

LF 123 179-K, -L

2751 369-183





LF 123 179-M, -N

2751 369-184

GOB 325 - 800 - 0.5

325

800

0.5

LF 123 181-K, -L

2751 369-185





LF 123 181-M, -N

2751 369-186

GOB 380 - 800 - 0

380

800

0

LF 123 183-K, -L

2751 369-187





LF 123 183-M, -N

2751 369-188

GOB 380 - 800 - 0.3

380

800

0.3

LF 123 185-K, -L

2751 369-189





LF 123 185-M, -N

2751 369-190

GOB 380 - 800 - 0.5

380

800

0.5

LF 123 187-K, -L

2751 369-191





LF 123 187-M, -N

2751 369-192

GOB 380 - 1250 - 0

380

1250

0

LF 123 101-K, -L

2751 369-193





LF 123 101-M, -N

2751 369-194

GOB 380 - 1250 - 0.3

380

1250

0.3

LF 123 102-K, -L

2751 369-195





LF 123 102-M, -N

2751 369-196

GOB 380 - 1250 - 0.5

380

1250

0.5

LF 123 103-K, -L

2751 369-197





LF 123 103-M, -N

2751 369-198

GOB 450 - 800 - 0

450

800

0

LF 123 145-K, -L

2751 369-199





LF 123 145-M, -N

2751 369-200

GOB 450 - 800 - 0.3

450

800

0.3

LF 123 147-K, -L

2751 369-201





LF 123 147-M, -N

2751 369-202

GOB 450 - 800 - 0.5

450

800

0.5

LF 123 149-K, -L

2751 369-203





LF 123 149-M, -N

2751 369-204

GOB 550 - 800 - 0.1

550

800

0.1

LF 123 189-K, -L

2751 369-205





LF 123 189-M, -N

2751 369-206

GOB 550 - 800 - 0.3

550

800

0.3

LF 123 190-K, -L

2751 369-207





LF 123 190-M, -N

2751 369-208

GOB 550 - 800 - 0.5

550

800

0.5

LF 123 191-K, -L

2751 369-209





LF 123 191-M, -N

2751 369-210

GOB 550 - 1250 - 0.1

550

1250

0.1

LF 123 142-K, -L

2751 369-211





LF 123 142-M, -N

2751 369-212

GOB 550 - 1250 - 0.3

550

1250

0.3

LF 123 143-K, -L

2751 369-213





LF 123 143-M, -N

2751 369-214

GOB 550 - 1250 - 0.5

550

1250

0.5

LF 123 144-K, -L

2751 369-215





LF 123 144-M, -N

2751 369-216

GOB 650 - 1250 - 0.15

650

1250

0.15

LF 123 192-K, -L

2751 369-217





LF 123 192-M, -N

2751 369-218

GOB 650 - 1250 - 0.3

650

1250

0.3

LF 123 193-K, -L

2751 369-219





LF 123 193-M, -N

2751 369-220

GOB 650 - 1250 - 0.5

650

1250

0.5

LF 123 194-K, -L

2751 369-221





LF 123 194-M, -N

2751 369-222

GOB 750 - 1250 - 0.2

750

1250

0.2

LF 123 104-K, -L

2751 369-223





LF 123 104-M, -N

2751 369-224

GOB 750 - 1250 - 0.3

750

1250

0.3

LF 123 105-K, -L

2751 369-225





LF 123 105-M, -N

2751 369-226

GOB 750 - 1250 - 0.5

750

1250

0.5

LF 123 106-K, -L

2751 369-227





LF 123 106-M, -N

2751 369-228

Dimension drawings - Bushings GOB 1050


Type designation

Lightning impulse
(kV)

Rated current
(A)

Space for current transformer
(m)

Bushing

Link to document

GOB
1050 - 750 - 1100 - 0.3

1050

1100

0.3

LF 123 281-K, -L

2751 400-8

GOB
1050 - 750 - 1100 - 0.6

1050

1100

0.6

LF 123 280-K, -L

2751 400-7
power plant engineer for substation
Contact us

Submit your enquiry and we will contact you