Choose your region and language

Go

Menu

Surge arrester POLIM-R..N

Silicone-housed surge arrester for DC traction system up to 3 kV with class DC-B

POLIM-R..ND is a surge arrester with metal-oxide (MO) resistors without spark gaps directly molded in silicone housing, grey color, designed and tested according to IEC 62848-1 / EN 50526-1. POLIM-R..ND also has other certifications:

  • Shock and vibration tested according to IEC 61373
  • Fire and smoke behavior tested and classified according to EN 45545-2

It is used for secure protection of DC traction systems against overvoltages from atmospheric discharges and switching conditions.

The arresters also meet the requirements for A1/A2 functions according to the VDV 525 recommendation:

  • A1 – overvoltage protection of equipment connected to traction supply voltage
  • A2 – overvoltage protection for apparatus connected to the running rails

Applications

  • Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
  • Local and global Hitachi Energy application support
  • Proven safe short-circuit current design
  • Design life of more than 30 years
  • Own production of metal-oxide (MO) resistors
  • High energy withstand handling capability
  • UV resistant  silicone housing with excellent pollution performance
  • Maintenance free
  • Stable against shock and vibration

Why Hitachi Energy?

  • Over 100 years of experience in overvoltage protection and more than 30 years with silicone insulation
  • Local and global Hitachi Energy application support
  • Proven safe short-circuit design
  • Design life of more than 30 years
  • Own production of metal-oxide (MO) resistors
  • Outstanding protection level
  • High energy withstand handling capability
  • UV resistant  silicone housing
  • High quality, safe and reliable, maintenance-free

Brief performance data

    POLIM-R..1N POLIM-R..2N
Maximum system voltage (Us) kV 1 1
Continuous voltage through arrester (Uc) kVrms 0.11-0.78 0.11-0.78
Rated voltage of arrester (Ur) kVrms 0.11-0.78 0.11-0.78
Nominal discharge current (In) kApeak 10 20
Thermal energy rating (Wth) kJ/kV (Ur) 12.0 24.0

 

For more details see the data sheet in downloads below.

Get to know more