AC bushings type AirRIP®flexAlternative Fluids 52-550 kV
Powered by our vast experience in designing thousands of bushings, AirRIP® flex Alternative Fluids (AF) reveals a new universe for alternative transformer fluids. Enabling transformer manufacturers and operators to accelerate their value creation endeavors, AirRIP® flex AF delivers customized and certified bushings through an efficient purchasing process & product delivery, easy installation & product upgrade facilities. AirRIP® flex AF bushings are completely dry, explosion-proof, and fire-resistant, allowing high application temperatures. AirRIP® flex AF is produced in a wide variety of designs and thus can easily fulfill specific customer requirements.
Product scope:
- Voltage: 52 - 550 kV for alternative fluids
- Current: ≤ 5000 A
- Transformer fluid: alternative fluids, e.g., synthetic/natural ester fluids, biodegradable/bio-based fluids, gas-to-liquid fluids
- Technology: Resin impregnated paper (RIP)
- Outdoor insulator: Directly molded silicone (52-245 kV); Silicone composite insulator (245-550 kV)
AirRIP® flex Alternative Fluids (AF) key technical features:
- Partial discharge-free dry bushing
- Certified by independent institutes for alternative transformer fluids
- Certified for highest seismic resistance (IEEE- 693-2018) by utilizing a lightweight and FEM-optimized product design
- Fast and easy installation without draining the transformer oil enabled by our patented QuickConnect™ system. Watch the QuickConnect™ video to discover its benefits.
Highlights
Related offering
Something caught your eye?
Our sales team will get in touch with you