Choose your region and language

Go

Menu

AC bushing type RMFF

Wall application

The main insulation of the bushing is a core of solid insulation resin impregnated paper (RIP) with condenser layers for field control. This material complies completely with modern requirements on a high quality insulation system particularly in respect of partial discharge behavior.

  • Flexible design allows for adaptation to different customer needs
  • Completely dry bushing, i. e. no oil spills, no explosion risk
  • No maintenance or constant monitoring necessary
  • Transport and storage is possible in all positions
  • Partial discharge free up to double service voltage
  • High temperature resistance (class E, 120 °C)
  • Low dielectric losses (tan  < 0.40 %)

Product scope

Rated voltage: 24 - 300 kV
Rated current: ≤ 5,000 A
Technology: Resin impregnated paper (RIP)

Contact us

Submit your enquiry and we will contact you