Choose your region and language

Go

Menu

FOX660 Hybrid backbone

Product not available anymore.

The product you are looking for is not available anymore. A stable and reliable alternative is the FOX615 product family

For more information about the FOX660 product lifecycle (support, repairs). You can download the product-withdrawal letter. The dates given apply to all customers, which do not have a Service Level Agreement (SLA) with Hitachi Energy, containing different milestones.

FOX660 Hybrid utility multiplexer

Get to know more

Dimensions (H x W x D): 88 x 445 x 240 mm (2U for 19’’) with 9 slots
Electrical interfaces: E3/T3 (34/45 Mbit/s) 75 Ohm: 1.0/2.3 connector
STM-1e (155 Mbit/s) 75 Ohm: 1.0/2.3 connector
Ethernet/LAN: RJ45 (for local management)
Optical interfaces (all SFP / XFP based): STM-1 / STM-4 / STM-16 / multirate
Ethernet/LAN 100BaseFX, 100BaseLX10,
1000BaseSX/LX/ZX
10 GE BaseSR/ER/LR
Fully WDM & OTN compatible
Distributed, redundant -48VDC power concept
Managed by Hitachi Energy's NMS suite supporting the FOX Family as well as other Hitachi Energy utility communication solutions like teleprotection, PLC or radio

Contact us

Submit your enquiry and we will contact you