Choose your region and language

Go

Menu

AC bushing type TOE (550 kV, ≤ 4000 A)

TOE is a 550kV oil-impregnated transformer bushing for oil-air application. Maximum rated current ≤ 4000 A.

The bushing is equipped with a test tap and center-tube conductor. The TOE bushing can be installed with an inclination of up to 30° from the vertical without any special precautions.

Product scope:

  • Voltage: 550 kV
  • Current: ≤ 4000 A
  • Technology: Oil impregnated paper (OIP) with porcelain insulator 

Contact us

Submit your enquiry and we will contact you