Choose your region and language

Go

Menu

AC bushings Type A

The Type A bushing is a stud-type design offering an economical and versatile bushing for any application. 

These bushings require little maintenance other than periodic cleaning due to the simple design and rugged construction. The bushings can be mounted at any angle from horizontal to vertical. They are available in voltage ratings from 1.2 kV to 34.5 kV. 

Bushings rated 600 amperes and lower have draw-lead conductors, which allow bushings to be removed from service without disturbing connections inside the equipment. Fixed conductor bushings are available in current ratings through 18,000 amperes.

Product scope:

Voltage: 1.2-34.5 kV
Current: ≤ 18,000 A
Technology: non-condenser

Why Hitachi Energy?

  • Technical and commercial assistance available 24 hours a day, every day
  • Limited maintenance requirements
  • Economical and versatile
  • Can be installed at any angle

Contact us

Submit your enquiry and we will contact you