Choose your region and language

Go

Menu

AC bushings type BRIT

Oil to air application

The BRIT bushing is a transformer bushing with RIP core, porcelain insulator and dry filling MICAGEL.

It is used for replacement on the old transformers (old design) and new transformers (OEM channel) on the Russian market.

Product scope

  • Rated voltage: 110 kV, 170 kV and 220 kV
  • Rated current: 800 A; 2,000 A
  • Technology: Resin impregnated paper (RIP)

Contact us

Submit your enquiry and we will contact you