Choose your region and language

Go

Menu

The main insulation of the AC bushing type RMF for wall application is a core of solid insulation resin-impregnated paper (RIP) with condenser layers for field control. This material complies entirely with modern requirements for a high-quality insulation system, particularly regarding partial discharge behavior.​

 

  • Flexible design allows for adaptation to different customer needs​
  • Completely dry bushing, i. e., no oil spills, no explosion risk
  • No maintenance or constant monitoring is necessary
  • Transport and storage are possible in all positions
  • Partial discharge free up to double service voltage
  • High-temperature resistance (class E, 120 °C)
  • Low dielectric losses (tan < 0.40 %)

Product scope:

  • Voltage: 24 - 300 kV
  • Current: ≤ 5000 A
  • Technology: Resin impregnated paper (RIP)