Scegli la tua regione e lingua

Vai

Menu

Live Tank Circuit Breaker EDT with integrated current transformer

Well proven circuit breaker based on modular design, factory assembled and tested for rapid installations

The EDF SK is a live tank SF6 AutopufferTM circuit breaker. It has a proven design and long performance in a vast range of environments and ambient conditions with an installed base in over 80 countries. The EDF breaker is type-tested to stringent conditions as per the latest IEC standard for high voltage circuit breakers, IEC 62271-100. 

Applications

  • Switching of Transmission Lines
  • Switching of Transformers 
  • Switching of Capacitor banks
  • Switching of Reactors

Why Hitachi Energy?

  • Proven self blast technology with low energy requirement  
  • Superior switching capability – Class C2 & S2 as per IEC 
  • Proven performance in extreme temperatures, from -50 °C to +50 °C
  • Compact design and easy installation
  • Factory assembled poles facilitate easy installation 
  • Global service organization, local everywhere 

Brief performance data

EDF SK 1-1  72.5 kV      
Rated voltage kV 52 72.5
Frequency Hz 50-60 50-60
Rated current* A 2500 2500
Rated Breaking current kA 31.5 31.5
Lightning impulse withstand level – LIWL** kV 250 325
 * for temp below +40 °C
** higer values on request
     
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you