Non-condenser core bushings
Hitachi Energy offers a complete range of non-condenser core bushings for reliably connecting distribution- and power transformers. Our bushings are suitable for outdoor and indoor applications and available in several designs that enable a high customization freedom to fit almost all transformer requirements.
Hitachi Energy non-condenser core bushings for power transformers where the design is in conformance to IEC 60137:
- From 24 up to 72.5 kV and 6300 A
- Completely oil-, paper-, and porcelain-free dry bushings
- Suitable for extreme operating conditions down to -60°C
- Tested and certified for ester oils and other alternative transformer fluids
In addition, Hitachi Energy offers non-condenser core bushings for distribution transformers that are designed in conformance to regional standards (DIN, EN, BS):
- Porcelain bushings up to 3.6 kV and 6500 A
- Porcelain bushings up to 52 kV and 8000 A
- Epoxy resin bushings up to 36 kV and 2500 A
Our Offerings
- AC Transformers & Reactors
Oil-Air
Related offering
Contact us
Submit your enquiry and we will contact you