AC Bushing type GOM (245 kV, 1600A)
GOM is a 300 kV oil-impregnated transformer bushing for oil-air application. It is similar in design to the high-end GOB but for higher currents. Maximum rated current 1600 A.
The bushing is equipped with a 2 kV test tap and can be installed with an inclination of up to 45° from the vertical without special precautions.
Product scope:
- Voltage: 245 kV
- Current: 1600 A
- Technology: Oil-impregnated paper (OIP) with porcelain insulator
Get to know more
Catalogs and instructions | |
---|---|
Technical guide | 1ZSE 2750-108 |
Installation and maintenance guide | 2750 515-41 |
General information, oil impregnated bushings | |
---|---|
Ordering data form (.doc format) Please note that this is an interactive form, which can be filled in, saved, and sent to us by e-mail. |
1ZSC 2750-119 |
Bushing diagnosis and conditioning | 2750 515-142 |
Gaskets in Hitachi Energy oil-impregnated bushings | 2152 4016-3 |
Dimension drawings | |||||
---|---|---|---|---|---|
Type designation | Lightning impulse (kV) |
Rated current (A) |
Space for current transformer (m) |
Bushing | Drawing |
GOM 1050-725-0 (brown porcelain) |
1050 | 1600 | 0 | LF 125 060-A | 2751 369-229 |
GOM 1050-725-0 (grey porcelain) |
LF 125 060-G |
2751 369-229 | |||
GOM 1050-725-0.3 (brown porcelain) |
1050 | 1600 | 0.3 | LF 125 060-B | 2751 369-230 |
GOM 1050-725-0.3 (grey porcelain) |
LF 125 060-H | 2751 369-230 | |||
GOM 1050-725-0.6 (brown porcelain) |
1050 | 1600 | 0.6 | LF 125 060-C | 2751 369-231 |
GOM 1050-725-0.6 (grey porcelain) |
LF 125 060-K | 2751 369-231 | |||
GOM 1050-850-0 (brown porcelain) |
1050 | 1600 | 0 | LF 125 060-D | 2751 369-232 |
GOM 1050-850-0 (grey porcelain) |
LF 125 060-L | 2751 369-232 | |||
GOM 1050-850-0.3 (brown porcelain) |
1050 | 1600 | 0.3 | LF 125 060-E | 2751 369-233 |
GOM 1050-850-0.3 (grey porcelain) |
LF 125 060-M | 2751 369-233 | |||
GOM 1050-850-0.6 (brown porcelain) |
1050 | 1600 | 0.6 | LF 125 060-F | 2751 369-234 |
GOM 1050-850-0.6 (grey porcelain) |
LF 125 060-N | 2751 369-234 |
Pro/E models |
---|
Pro/E models (compressed zip file) |
Related offering
Something caught your eye?
Our sales team will get in touch with you