地域と言語を選択してください

メニュー

RXMH - Relay with heavy-duty bridge contacts

RXMH 2 is an auxiliary relay with heavy-duty bridge contacts. It is used as a tripping relay or as a protective multi-contact output relay. It has a high breaking capacity, good contact reliability and is free from risk of contact welding. RXMH 2 is used when many heavy-duty contacts are required.

RXMH 2 can, as an option, be provided with an operating flag indicator. The flag becomes visible when the armature picks-up and remains visible after drop-out. The flag is manually reset by means of a resetting knob in the cover. For checking the operation the relay has a push-button which is accessible through a hole in the cover. The relay occupies two seats.

Main Features:

  • Eight heavy-duty contacts
  • Optional indicating flag - hand reset
  • High breaking capacity
  • High contact reliability
  • Free from risk of welding 

Get to know more

The power of one - Relion® 670 and 650 series

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you