Choose your region and language

Go

Menu

Our OilRIP transformer bushings are the product of a sophisticated design process using a minimal number of components: a fine-graded insulating core, main flange, and current conductor. They are produced in a wide variety of designs that can easily fulfill customer requirements, are easy to install, and are highly reliable.
 

Product scope

  • Voltage: 72.5 - 550 kV
  • Current: ≤ 4000 A
  • Technology: Resin impregnated paper (RIP)

Why OilRIP bushing?

  • Partial discharge-free up to double phase to ground voltage
  • Flexible design allows for adaptation to different customer needs and transformer requirements
  • Completely dry bushing, i.e., no oil spills, no explosion risk
  • No maintenance or constant monitoring is necessary
  • Transport and storage is possible in all positions
  • High flexural strength - ‘heavy load’ according to IEC 60137 (2017)
  • High-temperature resistance (class E, 120 °C)
  • Low dielectric losses (tan < 0.40 %)
  • Easy and safe installation with proven reliability

Type Designation Lightning Impulse [kV] Rated Current [A] Space for Current Transformer [mm] Drawing
OilRIP RTKK 72.5-350/1250 350 1250 0-600 1ZCD200259
OilRIP RTKK 72.5-350/2000 2000 0-600 1ZCD203097
OilRIP RTKK 72.5-350/2500 B 2500 0-600 1ZCD203133
OilRIP RTKK 123-550/800 550 800 0-600 1ZCD203315
OilRIP RTKK 123-550/1250 1250 0-600 1ZCD201211
OilRIP RTKK 123-550/1600 1600 0-600 1ZCD203115
OilRIP RTKK 123-550/2000 2000 0-600 1ZCD203320
OilRIP RTKK 123-550/2000 B 2000 0-600 1ZCD203136
OilRIP RTKK 123-550/2500 B 2500 0-600 1ZCD203158
OilRIP RTKK 123-550/3150 F 3150 0-600 1ZCD203171
OilRIP RTKK 145-650/800 650 800 0-600 1ZCD203180
OilRIP RTKK 145-650/1250 1250 0-600 1ZCD203183
OilRIP RTKK 145-650/2000 2000 0-600 1ZCD203231
OilRIP RTKK 145-650/2000 B 2000 0-600 1ZCD203475
OilRIP RTKK 145-650/2500 B 2500 0-600 1ZCD203234
OilRIP RTKK 145-650/3150 F 3150 0-600 1ZCD203237
OilRIP RTKK 145-650/4000 F 4000 0-600 1ZCD203241
OilRIP RTKK 170-750/800 750 800 0-600 1ZCD201671
OilRIP RTKK 170-750/1250 1250 0-600 1ZCD202852
OilRIP RTKK 170-750/1600 1600 0-600 1ZCD202924
OilRIP RTKK 170-750/2000 B 2000 0-600 1ZCD202944
OilRIP RTKK 170-750/3150 F 3150 0-600 1ZCD203074
OilRIP RTKK 170-750/4000 F 4000 0-600 1ZCD203085
OilRIP RTKK 245-1050/800 1050 800 0-600 1ZCD203208
OilRIP RTKK 245-1050/1600 1600 0-600 1ZCD203569
OilRIP RTKK 245-1050/2000 B 2000 0-600 1ZCD203584
OilRIP RTKK 245-1050/3150 F 3150 0-600 1ZCD203622
OilRIP RTKK 245-1050/4000 F 4000 0-600 1ZCD203634
OilRIP RTKK 362-1175/1250 1175 1250 0-600 1ZCD203637
OilRIP RTKK 362-1175/1600 1600 0-600 1ZCD203640
OilRIP RTKK 362-1175/2000 B 2000 0-600 1ZCD203643
OilRIP RTKK 362-1175/2500 F 2500 0-600 1ZCD203646
OilRIP RTKK 420-1550/1600 1550 1600 0-600 1ZCD203652
OilRIP RTKK 420-1550/2000 B 2000 0-600 1ZCD203126
OilRIP RTKK 420-1550/2500 F 2500 0-600 1ZCD203168
OilRIP RTKK 550-1800/1250 1800 1250 0-600 1ZCD203193
OilRIP RTKK 550-1800/1600 B 1600 0-600 1ZCD203232
OilRIP RTKK 550-1800/2000 F 2000 0-600 1ZCD203246