地域と言語を選択してください

メニュー

Shell type transformers

Shell form large power transformers typically use more electrical steel for the core and are more resilient to short-circuit in the transmission systems and are frequently used in industrial applications

With shell-formed transformers, the primary and secondary are on one leg and surrounded by the core.

Product scope

  • Unit ratings: up to 1300 MVA
  • Primary voltage: up to 765 kV
  • Single or three-phase

Why Hitachi Energy?

  • Compact design to meet transportation limits, including the possibility of lay down transportation.
  • Exceptional mechanical robustness and natural ability to withstand short circuit events and transportation accelerations.
  • As the technology pioneer, Hitachi Energy has the flexibility to electrically and mechanically match existing units that make it the best option for replacement of transformers, meeting dimensional and connection arrangements and impedance requirements, even those with low impedances, high impedances to tertiary winding and lay-down operation.

Contact us

Submit your enquiry and we will contact you