Thermal overcurrent relays RXVK 2H/RAVK effectively prevents damage to conductors and insulation due to overloading and, at the same time, allow full utilization of the protected object. The relay may be used for motors, generators, transformers, filters, reactors, cables and overhead lines.
RXVK 2H/RAVK uses the thermal time constant of the protected object as a setting parameter. Time constants of 2 to 62 minutes can be set in steps of 2 minutes. The same time constant setting is used for heating and cooling.
Relay contact outputs are available for trip temperature, thermal trip and overcurrent trip functions. The overcurrent function can be delayed up to 5 seconds. Indications are available for In service, thermal content above 95 % and trip conditions.