COMBIFLEX parts Here you find all documentation regarding the different COMBIFLEX parts, guidelines, mounting instructions, dimensions etc. 더 읽어보기
RHGP Panel mounting cases RHGP permits easy and rapid panel mounting of single COMBIFLEX relays or assemblies. 더 읽어보기
RHGS The 6U tall RHGS type of case can be used for panel cut-out mounting and for 19” rack mounting. An adaptation to surface mounting is also available. 더 읽어보기
RHGX The RHGX type of casing can be used for switch-board panel cut-out mounting of COMBIFLEX modular relays and assemblies. 더 읽어보기
RTXE RTXE offers an easy-to-use method to house supplementary components to the COMBIFLEX relays. It is available in various variants with diodes, a diode bridge, resistors or a varistor embedded in plastic material together with the required connection leads. 더 읽어보기
RTXV High-speed auxiliary relays can give unwanted operation during earth-faults in DC battery systems. The reason for operation is that the capacitance to earth will discharge through the relay due to the ground-fault, giving rise to a voltage across the relay. 더 읽어보기
RXT - Plug-in component units The RXT... unit is available with resistors (fixed and variable), potentiometers, capacitors, diodes and rectifiers. 더 읽어보기
RXTUB - AC/DC voltage supply unit The RXTUB 2 unit is used for supplying relays with required auxiliary DC voltage. 더 읽어보기
RXTUG RXTUG 22H is used for auxiliary voltage supply of electronic relay circuits. It is suitable for use where up to 15 W continuous output power is required, e.g. for the supply of protective relays or other automation equipment. 더 읽어보기
RXZ An adapter for DIN-rail screw terminal bars is used to mount COMBIFLEX-relays inside the relay cubicle directly onto the screw terminal bars. 더 읽어보기
Transformers Auxiliary current transformers are used in protective relaying circuits for a multitude of applications. 더 읽어보기