- Improved IEC 61850 GOOSE configuration when VLANs are used.
- Better handling of IEC 61850. On the receiver side only intended GOOSE Control Blocks are processed.
This hotfix rollup includes also the previously released hotfixes for PCM600 2.6:
- Hotfix Rollup 20150626
- Hotfix Rollup 20150511
- Hotfix Rollup 20140929
- Hotfix Rollup 20140626
- Hotfix 20140130
Note: If the previously released hotfix package for PCM600 2.6 is already installed, then only the new hotfixes will be applied. If earlier hotfix for PCM600 2.6 has not been installed, then this rollup package will apply all the updates.
The hotfix rollup 20180104 for PCM600 2.6 is available via the PCM600 Update Manager and Hitachi Energy Software Library. It contains the following file:
- PCM600 2.6 Hotfix Rollup 20180104.exe
We recommend the installation of this hotfix rollup 20180104 when using PCM600 2.6.
For more information, please contact your local Hitachi Energy representative.
Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.
Kind regards,