지역 및 언어 선택

메뉴

Aerial view of windmill and Solar panel, photovoltaic, alternative electricity source - concept of sustainable resources on a sunny day, Bac Phong, Thuan Bac, Ninh Thuan, Vietnam

Grid-eXpand™

Accelerating grid expansion for a carbon-neutral future

      Grid-eXpand™ is our range of modular and prefabricated grid connection solutions that make it faster, simpler and more efficient to expand power grid capacity and accelerate the transition to a more sustainable energy system. 

The Grid-eXpand™ solutions are engineered, assembled and factory-tested by Hitachi Energy before delivery, ready for speedy and easy energization on-site while reducing site-based construction risks. The solutions can be tailored to meet specific needs and grid code requirements. They are scalable to allow easy upgrade or expansion and are replicable to enable fleet harmonization and reduce installed base complexity.

up to 40%

Faster site installation

up to 60%

Smaller space footprint

up to 70%

Lower civil work costs*

​The modules are available in containers, on skids or trailers for permanent or mobile deployment, in kits for gas-insulated solutions, and with complete power collection and grid connection packages for offshore wind farms and solar parks.

 

* Compared to conventionally built grid connections which require extensive construction work and equipment assembly on-site.

Get to know more