지역 및 언어 선택

메뉴

AC bushings pad-mounted HV bushing wells

We offer both high voltage and low voltage bushings designed for use in pad or surface mounted transformers.  The bushings insulate the current carrying conductor from the tank allowing for termination of both the airside conductor and the transformer leads.  Both the high and low voltage bushings conform to ANSI/IEEE standards.

High voltage bushing wells are distribution class bushing wells rated through 34.5 kV system voltage and 150 kV BIL line-to-ground and 200 amperes. They are molded from a glass-reinforced, high temperature nylon resin. They are designed to mate with all bushing inserts conforming to the appropriate sections of IEEE 386-2006. In addition to the fixed stud bushing well, we offer a removable stud version. 
 
Product scope:

System voltage: through 34.5 kV
Current ratings: 200 A
Technology: non-condenser

Why Hitachi Energy?
  • Lead time four weeks or less

Contact us

Submit your enquiry and we will contact you