Choose your region and language

Go

Menu

Reactors and inductors

Hitachi Energy’s reactors increase the energy efficiency by improving power quality and reducing costs. By combining low life cycle cost and high efficiency, Hitachi Energy reactors will boost customers' bottom line. Hitachi ABB Power Grids BUilds today a wide portfolio of reactors with dry-type and liquid-filled technology for both AC and DC voltages. Depending on the load pattern of the line and the balance of reactive power, the Hitachi Energy reactor is suitable for continuous as well as switched operation.

The reactor design is based on the gapped core concept, which gives a compact design with low losses and low total mass. The concept was introduced in the mid nineteen sixties. By continuing refinements, Hitachi Energy has learned to master critical operating parameters like vibrations and noise. Today the reactor is a high tech product requiring special skills in both design and manufacture.

Product scope

  • 10 to 330 MVAr, three-phase
  • Up to 110 MVAr, single-phase
  • Up to and including 800 kV

Why Hitachi Energy?

  • Complete product line
  • Engineering and manufacturing - maintaining the same mechanical performance after 40 years
  • Reliability - engineering and manufacturing for over 100 years

Our offering

Shunt reactors

Variable shunt reactors

Series reactors

Dry-type reactors

Water-cooled reactors

Earthing transformers

Dry-type inductors and chokes

Get to know more

Watch our videos about Reactors and inductors

Video

Power transformers

Liquid-filled Distribution Transformers

Dry-type transformers

Special application transformers

Transformer service

Transformer Insulation and Components

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you