Choose your region and language

Go

Menu

The Type A™ bushing is a stud-type design offering an economical and versatile bushing for any application. ​

Due to the simple design and rugged construction, these bushings require little maintenance other than periodic cleaning. The bushings can be mounted at any angle from horizontal to vertical. They are available in voltage ratings from 1.2 kV to 34.5 kV. ​

Bushings rated 600 amperes and lower have draw-lead conductors, which allow bushings to be removed from service without disturbing connections inside the equipment. Fixed conductor bushings are available in current ratings through 18,000 amperes.​

Type A™ Transformer Bushings

Product scope:

Technology Voltage Current
Non-condenser 1.2-34.5 kV ≤18000 A

AC Bushing Type A™

AC Bushing Type A™

Services to keep your bushings fleet fit

Bushings services

Browse our services for bushings

Hitachi Energy Customer Connect Center
Support team

Our team is available 24/7.

Product Lifecycle Management System
Product lifecycle overview

Check out delivery states and details.

Not sure about your perfect fit?

Bushing replacements

Technical product guide

Find a specific product by filtering various parameters

Digital marketing media (website ad, email, social network, SEO, video, mobile app) E-commerce and online shopping concept with icons, Pay Per Click (PPC) dashboard, business technology development

COMPAS

Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.