Choose your region and language

Go

Menu

The GOEK bushing from Hitachi Energy is a high-performance oil-impregnated condenser bushing designed for transformer-immersed oil-SF₆ and oil-oil applications. It supports voltages from 245 to 800 kV and is rated up to 5000 A, ensuring reliable performance in demanding environments.

Models up to 550 kV feature an oil expansion system, enabling flexible installation from horizontal to vertical orientations. Key features include a 20 kV test tap, draw rod, or tight bottom contact conductor options, and an optional pressure monitoring system for gas leakage detection, making GOEK a trusted solution for modern transformer systems.

GOEK OIP Transformer Bushings

Product scope:

Technology Voltage Current
Oil-impregnated paper (OIP) 245-800 kV ≤5000 A

GOEK OIP Transformer Bushings

GOEK OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team            

Our team is available 24/7.

Product lifecycle overview    

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters