Choose your region and language

Go

Menu

The GSB dry resin-impregnated transformer bushing is engineered for oil-air applications across 245 to 800 kV voltage levels. Designed for flexible installation angles—from horizontal to vertical—it features a 2 or 20-kV test tap and a draw rod or draw lead conductor system for easy field installation and removal without lowering oil levels.

With zero partial discharges, a low dissipation factor, and HTV silicone insulator sheds for superior erosion resistance, GSB bushings deliver transformer-equivalent lifespans and exceptional seismic performance. Backed by comprehensive testing beyond international standards, GSB bushings also support alternative insulating fluids, ensuring adaptability and long-term reliability.

Product scope:

Technology Voltage Current
Resin-impregnated paper (RIP) with silicone or porcelain insulator 245-800 kV ≤2500 A
Higher current ratings are available upon request.

AC Bushing Type GSB Transformer Bushings

AC Bushing Type GSB Transformer Bushings

Services to keep your bushings fleet fit

Bushings services

Browse our services for bushings

Hitachi Energy Customer Connect Center
Support team

Our team is available 24/7.

Product Lifecycle Management System
Product lifecycle overview

Check out delivery states and details.

Not sure about your perfect fit?

Bushing replacements

Technical product guide

Find a specific product by filtering various parameters

Digital marketing media (website ad, email, social network, SEO, video, mobile app) E-commerce and online shopping concept with icons, Pay Per Click (PPC) dashboard, business technology development

COMPAS

Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.