Choose your region and language

Go

Menu

O Plus C™ and O Plus C II™ OIP Transformer Bushings

The Hitachi Energy Type O Plus C™ and O Plus C II™ bushings are oil-impregnated condenser bushings available in voltage classes from 15 to 550 kV with current ratings up to and including 6000 A. The Type O Plus C™ and O Plus C II™ bushings are designed for use in transformers and oil-filled circuit breakers.

Key Technical Features:

  • Type O Plus C™ and O Plus C II™ bushings meet or exceed all applicable electrical and mechanical requirements of the IEEE Standard C57.19.00-2000, including power factor and partial discharge levels well below the IEEE, IEC, and CSA Standards requirements.
  • Type O Plus C™ and O Plus C II™ bushings are often manufactured to meet the Canadian CSA Standard CAN/CSA-C88.1-96 thermal requirements.​

Product Scope:

Technology     Oil-Impregnated Paper (OIP)
Voltage 15 - 550 kV
Current ≤ 6000 A
Type O Plus C™ and O Plus C II™ bushings

Type O Plus C™ and O Plus C II™ bushings

O Plus C™ and O Plus C II™ OIP Transformer Bushings

O Plus C™ and O Plus C II™ OIP Transformer Bushings

Services to keep your bushings fleet fit

Support team

Our team is available 24/7.

Product lifecycle overview

Check out delivery states and details.

COMPAS Application Tool

Visit our web-based product selector application tool for bushings and on-load tap-changers catalog that aims to increase product knowledge, facilitate selection, and know the correct product use to fit your requirements.

Not sure about your perfect fit?

Bushing replacements

Technical Product Information

Find a specific product by filtering various parameters