Choose your region and language

Go

Menu

Type RJ™ and LCRJ™ bushings are a robust stud-type design suitable for vertical or horizontal mounting. Similar to the Type A bushing, these bushings require little maintenance. Typical high-current RJ and LCRJ bushings feature a conductive coating fired onto the external surface of the porcelain, resulting in limited corona at operating and test voltages. They are available in voltage ratings from 1 kV to 34.5 kV. Most bushings rated 600 amperes offer draw-lead conductors, which allow them to be removed from service without disturbing connections inside the equipment. Fixed conductor bushings are available in current ratings through 23,000 amperes.
 

Product scope:

  • Voltage: 1 - 34.5 kV
  • Current: ≤ 23,000 A
  • Technology: non-condenser

Something caught your eye?

Our sales team will get in touch with you