Non-condenser porcelain bushings
Hitachi Energy offers a high-performance portfolio of porcelain bushings designed for low-voltage and medium-voltage applications. These bushings deliver reliable insulation and connectivity in oil-immersed distribution and power transformers. These non-condenser bushings feature a central copper current-carrying bolt housed in a porcelain shell, with transformer oil enhancing insulation—ideal for safe and efficient electrical operations.
Our porcelain bushings are engineered to meet diverse transformer requirements, including insulator connecting flags, and are suitable for a wide range of voltage and current ratings.
Product scope:
| Technology | Range | lr |
|---|---|---|
| Non-condenser | Um ≤3.6 kV | ≤6500 A |
| Um >3.6 kV ≤52 kV | ≤3150 A | |
| Um >3.6 kV ≤52 kV | >3150 A |
Non-condenser Porcelain Bushings
Related Documents
Non-condenser Porcelain Bushings
Services to keep your bushings fleet fit
Not sure about your perfect fit?
See our related offerings
Technical product guide
Find a specific product by filtering various parameters
COMPAS
Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.