Insulation winding kits comprise all the necessary components for assembling a winding. The aim of the winding kit is to have the insulation parts at hand or pre-mounted when manufacturing and assembling windings.
Our insulation winding kits are a cost-effective solution that saves time and labor and solves the problem of limited floor space.
Power transformer active part kits
Why Hitachi Energy?
- More than 150 years of experience in insulation
- Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
- Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
- Material excellence
- Global footprint
Product scope:
- Power transformers
- Reduces production and freight costs
- Increases production capacity by minimizing lead times
- Reduces storage costs for insulation materials