Choose your region and language

Go

Menu

De-energized tap-changers and switches

Our de-energized tap-changers are the preferred solution of transformer manufacturers worldwide thanks to their simplicity and ease of installation. Multiple deck arrangements make our designs the most compact de-energized tap changers on the market. With little or no required maintenance, our de-energized tap-changers are the ideal solution for both utility and industrial customers. 

ABB's portfolio includes bridging, linear and rotary options, with ratings up to 4,000 A and 1,050 kV BIL. We also offer solutions for pad-mounted and submersible distribution transformers and self-contained manually operated switchgear.

Why Hitachi Energy?

  • More than 100 years of manufacturing experience in tap-changers
  • High-quality materials ensure the longest lifetime
  • Proven solutions with decades of successful field operation
  • Type-tested beyond international standards
  • High reliability thanks to few parts and low complexity in design
  • Little to no maintenance
  • Compact design

Vacuum on-load tap-changers

Conventional on-load tap-changers

Motor-drive mechanisms

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you