Choose your region and language

Go

Menu

Traction static converter transformers

16.67 Hz and 25 Hz systems are supplied from three-phase commercial AC systems with stationary converters of 50/16.67 Hz or 60/25 Hz.

On the network side, these converters always contain a three-phase input converter transformer and a single-phase special output transformer on the catenary side. These transformers are specially designed for the converter technology and generally follow the principles of a variable-speed drive transformer.

 

Why Hitachi Energy

  • High-quality manufacturing and design optimization supports required short circuit withstand capability.
  • Global manufacturing footprint provides expertise on specific local technical requirements and standards.
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you