Choose your region and language

Go

Menu

Traction transformers for high-speed trains

The high-speed rail sector is undergoing huge and rapid growth. Hitachi Energy draws on considerable experience in designing and manufacturing transformers for high-speed trains.

Hitachi Energy is supplying traction transformers for the high-speed trains manufactured by Alstom, AnsaldoBreda, Bombardier, CAF, Ministry of Railways China, Siemens Mobility, and Talgo.

The total weight of the transformers is a factor of crucial importance in very high-speed trains where every kilo counts. By incorporating a number of design innovations like multi-purpose components such as winding and lightweight materials, Hitachi Energy has reduced the total weight of the transformers. For instance, Hitachi Energy winding enables the train to use both DC and AC systems without adding extra weight.

 

Product scope:

  • Electrical
    • Power: 2,500 - 6,000 kVA
    • Network: 25 kV/50 Hz; 15 kV/16 2/3 Hz; 1.5 kV/DC (equipped but not used); 3 kV/DC (equipped but not used); 25 kV/60 Hz
    • Insulating fluid: ester
  • Mechanical
    • Weight: 4 - 8 tons
    • Size (L x I x H): 3.5 x 2.5 x 0.6 m and 4 x 2.7 x 0.8 m
    • Assembly on vehicle: underframe
    • Tank material: mainly aluminum, steel, low, and high-temperature steel
  • Accessories
    • Cooling system, pumps, and oil flow indicator
    • Oil level detector
    • Overpressure valve
    • PT100 for thermal control
    • Thermostat, filling, and draining valves
    • Buchholz relay
    • Current measurement
Traction Transformers for high-speed trains
Hitachi Energy Logo

Traction transformers

Hitachi Energy supplies traction transformers for all applications: high-speed, commuter and regional trains, locomotives, tram-trains and AC metros offering different designs offering different designs in terms of size, weight and power ratings.
Hitachi Energy Logo

Transformers for railway

During this fast urbanization, our purpose is to help our customers to meet their mobility demands on rail, land, water, and air, without consuming the earth.
Hitachi Energy Power Transformers

Transformers

Hitachi Energy offers distribution and power transformers, Dry-type and EconiQ™ Transformers as well as services, for industrial and commercial applications.

Something caught your eye?

Our sales team will get in touch with you