Välj din region och ditt språk

OK

Meny

Power factor controllers RVC

A key component for accurate and efficient control and monitoring of capacitor banks

The PF controller is one of the most important components of the PF correction equipment. As such, it plays a key role in the control and monitoring of the cos φ (power factor) and the system power quality.

Hitachi Energy offers the most powerful, complete and user-friendly range of PF controllers. Thanks to the user interface upgrade with graphical icons, it is possible to commission the RVC controller without a manual. A slimmer casing requires less space in the capacitor bank panel. The Hitachi Energy RVC retains all its widely-accepted functionalities and continue to deliver an easy to install, easy to use and smarter power factor controller to the market.
 

Applications

The RVC standard range of controllers can be used to control cos φ in industrial and commercial networks. Application examples include power factor control in buildings, mining steel industry, chemical, pulp and paper, cement, plastics, printing and food industries.
 

Why Hitachi Energy?

The power factor controller RVC comes with:

  • Direct connection for all network voltages from 100V to 440V. Connection to higher network voltages possible through voltage transformer.
  • Measurement and display of key parameters (voltage, current, power factor, THDV and THDI)
  • Fully programmable switching sequence
  • Easy commissioning
  • Complete auto set-up
  • Easy to use thanks to user-friendly interface
  • Highly efficient switching strategy combining integral, direct, linear and circular switching
  • Suitable for hot environments
  • Not affected by harmonics
  • Alarm contact

Brief performance data

RVC  
Measuring system Micro-processor system for balanced three-phase networks or single-phase networks
Operating voltage 100V to 440V
Frequency range 50 or 60 Hz
Current input 1A or 5A (RMS)
Current input impedance <0.1 Ohm (recommended CT class 1.0, 10 VA min)
Consumption 8 VA max
Output contact rating Max. continuous current: 1.5A
Max. peak current: 5A
Max. voltage: 440 Vac
Terminal A is rated for a continuous current of 16A
Alarm contact Normally open contact
Max. continuous current: 5A
Rated/max. breaking voltage: 250Vac/440Vac
Starting current setting (C/k) 0.01 to 3A
Automatic measurement of C/k
Number of outputs From 3 to 12 outputs
Power Factor setting From 0.7 inductive to 0.7 capacitive
Switching sequences User defined
Power outage release Quick automatic disconnection in less than 20ms (50Hz) in case of power outage or voltage drop
Power outage reset delay time 40s
Operating temperature -10°C to 60°C
Storage temperature -30°C to 85°C
Dimensions (HxWxD) and weight 144x144x43 - 0.4 kg (unpacked)
Front plate protection IP43
power plant engineer for substation

Contact us

Submit your enquiry and we will contact you

Related offering