The PS vacuum switch is a solid dielectric vacuum switch suitable for use in distribution systems up to 38 kV ungrounded. The switch has been specifically designed and tested in accordance with ANSI C37.66 for heavy-duty operation in capacitor-switching applications for the harshest climatic conditions.
The PS15, PS17and PS25 make up the single phase switch range, while the PS36 is a complete three phase switch.
The PS capacitor vacuum switch is designed to reduce lifecycle costs and offer customers true value.