The three-phase capacitor CHDTP is a cost-effective solution for reactive power requirements in medium-voltage networks.
The capacitors consist of a thin dielectric polypropylene film wound together with electrodes of aluminum foil. Discharge resistors are built-in.
A bio-degradable hydrocarbon compound with excellent electrical properties is used as the impregnation fluid. The container is made of surface-treated high-quality steel and the bushings and terminals are of the highest quality and reliability.