Välj din region och ditt språk

OK

Meny

distribution transformers for wind energy and solar energy

Liquid-filled Distribution Transformers

Hitachi Energy offers a complete range of distribution transformers designed to grant the reliability, durability, and efficiency required in utility, industrial, and commercial applications. Hitachi Energy liquid-filled transformers are manufactured in accordance with the most demanding industry and international standards. Transformers can be used for indoor or outdoor applications and can be provided with off-load and on-load tap-changers. 

 

Product scope

  • Liquid-filled distribution transformers
  • ANSI and IEC standards
  • Applications: utilities, renewables, oil & gas, industrial and data centers

Why Hitachi Energy?

  • Focus factory concept with broad expertise in specific products - consistency in design, manufacturing and testing
  • The biggest library of type-tested designs
  • The widest portfolio of distribution transformer products to meet challenging requirements

Our offering

Single-phase distribution transformers up to 315 kVA

Small distribution transformers up to 315 kVA

Medium distribution transformers (316 - 2,499 kVA)

Large-Medium (up to 10 MVA) Large (up to 25 MVA)

TXpert™ digital distribution transformers (300 kVA - 10 MVA)

Get to know more

Case Studies

Power transformers

Dry-type transformers

Special application transformers

Transformer service

By customer segment

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you