Välj din region och ditt språk

OK

Meny

Line voltage regulators

Increasing the capacity of the distribution grid for renewable energy

The increasing amount of power generated from renewable resources, especially wind and photovoltaics, is changing the structure of the energy supply. A traditionally centralized system with only a few big power producers is changing into a system containing many small producers, which directly feed into the local distribution grid. This can result in large voltage variations, an increased risk of the voltage exceeding the prescribed voltage range, and the need to limit or even interrupt the renewable generation.

Innovative solution

Conventional solutions involve network upgrades – but a line voltage regulator (LVR) solves the problem quickly and economically. That's why Hitachi Energy offers LVRs for applications in the low-voltage (LV) grid and in the medium-voltage (MV) distribution grid. The LVR automatically adjusts a voltage, within a certain range, to a desired value. By applying Hitachi Energy LVRs, users avoid costly grid extension projects.

Why Hitachi Energy?

The Hitachi Energy line voltage regulators use a “booster/feeder“ technology in combination with mechanical switches. Energy losses are minimal. The voltage regulator is built with powerful Hitachi Energy components, and fulfils the highest environmental requirements.

Our offering

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you