Välj din region och ditt språk

OK

Meny

TXpert Bushing Monitoring

Real-time monitoring enabled by CoreTec™ 4, the TXpert™ Hub monitoring and diagnostics device

TXpert™ Bushing monitoring solution provides real time bushing monitoring for power transformers according to the two main technologies: voltage reference and sum of current. It combines the CoreTec™ 4, TXpert™ Hub with our TXpert™ Ready bushing sensors to provide a turnkey solution for digital bushing monitoring and enable smarter decisions based on data driven intelligence.

It can monitor 1, 3 or 6 bushing configurations and give you an early warning of incipient faults developing in a bushing. It is available for installation in both new transformer as well as retrofit applications for most brands or types.
Continuous monitoring of bushing health parametersConnectivity to CoreTec™ 4, the TXpert™ Hub  All bushing types (oil-filled or dry) with a tap connectorBushing health readings:o   Dissipation factor (Tanδ)o   Capacitance

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you