Steep fronted waves (lightning or switching surges) can cause damage to the turn-to-turn insulation of rotary machines and transformers. Hitachi Energy surge capacitors provide premium surge protection for high voltage motors and generators. For a more comprehensive protection scheme, surge capacitors may be used in conjunction with surge arresters.
Surge capacitors CHDSU
Protection for motor and transformer windings
Applications
- Protection of motor windings
- Protection of transformer windings
Why Hitachi Energy?
- High transient voltage withstand
- Long life design
- Low loss dielectric
- Rugged construction
Brief performance data
CHDSU (surge capacitor) | |
---|---|
Power | 0.1 to 1.0 µF (typical values: 0.13, 0.25, 0.5 µF) |
Voltage range | 1-36 kV |
Frequency | 50-60 Hz |
Bushings | 1,2 (single-phase) or 3 (three-phase) |
Dielectric | Polypropylene film |
Impregnant | Non-PCB |
Discharge resistors | Built-in |
Operating temperature | -50/+60°C |
Location | Indoor or outdoor |
Altitude | Up to 1,000 m from sea level without derating Above 1,000 m from sea level with derating |
Contact us
Submit your enquiry and we will contact you